Morse Sintered Bushing Roller Chain Offset Link - 40LL O/L
Part #:153316
Catalog #:40LL O/L
KEY FEATURES
- Unmatched Quality and Performance in Morse Brand Chain
- Roller chain with the self-lubricating properties of oil impregnated, sintered metal bushings to assure longer, more reliable chain service where external lubrication is prohibited or severely limited.
- Rigid manufacturing processes result in a fully-featured chain.
- Available from Stock
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Roller Diameter (in): | 0.312 in | Pin Diameter (in): | 0.156 in |
| Chain Size: | 40 | Number of Strands/Width: | 1 |
| Material: | Steel | Roller Width (in): | 0.3125 in |
| Product Type: | Roller Chain | Chain Type: | Sintered Bushing |
| Chain Pitch (in): | 0.5 in | Link Type: | Offset Link |
| Overall Width/Pin Length (in): | 0.63 in | Side Plate Configuration: | Hourglass |
| Inside Plate Height (in): | 0.466 in | Plate Thickness (in): | 0.06 in |
General Specifications
| UPC: | 662288400424 | Weight: | 0.02 LB |
| Packaged Length: | 2.45 IN | Packaged Width: | 1.10 IN |
| Packaged Height: | 0.55 IN | HTC: | 7315.19.0000 |
| Country of Origin: | Taiwan, Republic of China |

