Morse Sintered Bushing Roller Chain Offset Link - 50LL O/L
Part #:153324
Catalog #:50LL O/L
KEY FEATURES
- Unmatched Quality and Performance in Morse Brand Chain
- Roller chain with the self-lubricating properties of oil impregnated, sintered metal bushings to assure longer, more reliable chain service where external lubrication is prohibited or severely limited.
- Available from Stock
- Rigid manufacturing processes result in a fully-featured chain.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Steel | Pin Diameter (in): | 0.2 in |
| Roller Width (in): | 0.375 in | Roller Diameter (in): | 0.4 in |
| Number of Strands/Width: | 1 | Chain Size: | 50 |
| Product Type: | Roller Chain | Chain Type: | Sintered Bushing |
| Chain Pitch (in): | 0.625 in | Link Type: | Offset Link |
| Inside Plate Height (in): | 0.584 in | Overall Width/Pin Length (in): | 0.79 in |
| Plate Thickness (in): | 0.08 in | Side Plate Configuration: | Hourglass |
General Specifications
| UPC: | 662288400486 | Weight: | 0.04 LB |
| HTC: | 7315.19.0000 | Country of Origin: | Taiwan, Republic of China |

