Morse Stainless Steel Roller Chain Offset Link - 80SS O/L
Part #:341813
Catalog #:80SS O/L
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pin Diameter (in): | 0.312 in | Roller Width (in): | 0.625 in |
| Number of Strands/Width: | 1 | Chain Size: | 80 |
| Material: | Stainless Steel | Roller Diameter (in): | 0.625 in |
| Chain Type: | Stainless Steel | Product Type: | Roller Chain |
| Chain Pitch (in): | 1 in | Link Type: | Offset Link |
| Inside Plate Height (in): | 0.908 in | Plate Thickness (in): | 0.125 in |
| Overall Width/Pin Length (in): | 1.27 in | Side Plate Configuration: | Hourglass |
General Specifications
| UPC: | 662288821892 | Weight: | 0.58 LB |
| Packaged Length: | 2.60 IN | Packaged Width: | 1.60 IN |
| Packaged Height: | 1.40 IN | HTC: | 7315.19.0000 |
| Country of Origin: | Japan |

