Morse Stainless Steel Roller Chain Spring Clip Connecting Link - 41SS C/L S/C S/F
Part #:324356
Catalog #:41SS C/L S/C S/F
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pin Diameter (in): | 0.141 in | Roller Width (in): | 0.25 in |
| Connecting Link - Slip Fit: | Spring Clip | Material: | Stainless Steel |
| Roller Diameter (in): | 0.306 in | Number of Strands/Width: | 1 |
| Chain Size: | 41 | Number of Connecting Links Included: | 1 |
| Chain Pitch (in): | 0.5 in | Product Type: | Roller Chain |
| Chain Type: | Stainless Steel | Chain Construction: | Spring Clip |
| Link Type: | Connecting Link | Side Plate Configuration: | Hourglass |
| Plate Thickness (in): | 0.05 in | Inside Plate Height (in): | 0.39 in |
| Overall Width/Pin Length (in): | 0.51 in |
General Specifications
| UPC: | 662288604488 | Weight: | 0.43 LB |
| Packaged Length: | 2.95 IN | Packaged Width: | 1.20 IN |
| Packaged Height: | 0.35 IN | HTC: | 7315.19.0000 |
| Country of Origin: | China |

