Morse Stainless Steel Roller Chain Spring Clip Connecting Link - 25SS C/L S/C S/F
Part #:330185
Catalog #:25SS C/L S/C S/F
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Size: | 25 | Number of Connecting Links Included: | 25 |
| Material: | Stainless Steel | Pin Diameter (in): | 0.091 in |
| Roller Diameter (in): | 0.13 in | Roller Width (in): | 0.125 in |
| Connecting Link - Slip Fit: | Spring Clip | Number of Strands/Width: | 1 |
| Chain Type: | Stainless Steel | Product Type: | Roller Chain |
| Chain Pitch (in): | 0.25 in | Chain Construction: | Spring Clip |
| Link Type: | Connecting Link | Side Plate Configuration: | Hourglass |
| Plate Thickness (in): | 0.03 in | Inside Plate Height (in): | 0.23 in |
| Overall Width/Pin Length (in): | 0.31 in |
General Specifications
| UPC: | 662288698173 | Weight: | 0.04 LB |
| Packaged Length: | 1.10 IN | Packaged Width: | 2.95 IN |
| Packaged Height: | 0.25 IN | HTC: | 7315.19.0000 |
| Country of Origin: | Japan |

