Morse Stainless Steel Roller Chain Spring Clip Connecting Link - 35SS C/L S/C S/F
Part #:340408
Catalog #:35SS C/L S/C S/F
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Connecting Links Included: | 1 | Connecting Link - Slip Fit: | Spring Clip |
| Pin Diameter (in): | 0.141 in | Material: | Stainless Steel |
| Roller Diameter (in): | 0.2 in | Number of Strands/Width: | 1 |
| Roller Width (in): | 0.1875 in | Chain Size: | 35 |
| Chain Pitch (in): | 0.375 in | Chain Type: | Stainless Steel |
| Product Type: | Roller Chain | Chain Construction: | Spring Clip |
| Link Type: | Connecting Link | Plate Thickness (in): | 0.05 in |
| Inside Plate Height (in): | 0.35 in | Overall Width/Pin Length (in): | 0.47 in |
| Side Plate Configuration: | Hourglass |
General Specifications
| UPC: | 662288779445 | Weight: | 0.43 LB |
| Packaged Length: | 2.95 IN | Packaged Width: | 1.00 IN |
| Packaged Height: | 0.30 IN | HTC: | 7315.19.0000 |
| Country of Origin: | Japan |

