Morse Standard Roller Chain - 60 SPRING CLIPS 50 Per Box - 60 SPRING CLIPS 50PB
Part #:2761369
Catalog #:60 SPRING CLIPS 50PB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Size: | 60 | Product Type: | Roller Chain |
| Chain Type: | 60 SPRING CLIPS 50PB | Chain Construction: | Spring Clip |
| Chain Pitch (in): | 0.75 in | Link Type: | Spring Clip |
General Specifications
| UPC: | 662288393276 | Packaged Length: | 2.00 IN |
| Packaged Width: | 4.25 IN | Packaged Height: | 1.00 IN |
| HTC: | 7315.19.0000 | Country of Origin: | Taiwan, Republic of China |

