Morse Standard Roller Chain Cotter Pin Connecting Link - 140 C/L C/P P/F
Part #:127777
Catalog #:140 C/L C/P P/F
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Strands/Width: | 1 | Roller Width (in): | 1 in |
| Chain Size: | 140 | Pin Diameter (in): | 0.5 in |
| Connecting Link - Press Fit: | Press Fit - Optional | Number of Connecting Links Included: | 2 |
| Material: | Steel | Roller Diameter (in): | 1 in |
| Product Type: | Roller Chain | Chain Pitch (in): | 1.75 in |
| Chain Type: | Standard | Chain Construction: | Cottered |
| Link Type: | Connecting Link | Plate Thickness (in): | 0.219 in |
| Side Plate Configuration: | Hourglass | Overall Width/Pin Length (in): | 2.12 in |
| Total Length (ft): | 10 ft | Inside Plate Height (in): | 1.634 in |
General Specifications
| UPC: | 662288395478 | Weight: | 0.73 LB |
| Packaged Length: | 4.90 IN | Packaged Width: | 3.50 IN |
| Packaged Height: | 2.50 IN | HTC: | 7315.19.0000 |
| Country of Origin: | Taiwan, Republic of China |

