Morse Standard Roller Chain Cotter Pin Connecting Link - 100 C/L C/P S/F
Part #:332283
Catalog #:100 C/L C/P S/F
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Roller Width (in): | 0.75 in | Chain Size: | 100 |
| Connecting Link - Slip Fit: | Cotter | Roller Diameter (in): | 0.75 in |
| Number of Strands/Width: | 1 | Pin Diameter (in): | 0.375 in |
| Number of Connecting Links Included: | 5 | Material: | Steel |
| Product Type: | Roller Chain | Chain Pitch (in): | 1.25 in |
| Chain Type: | Standard | Chain Construction: | Cottered |
| Link Type: | Connecting Link | Plate Thickness (in): | 0.156 in |
| Side Plate Configuration: | Hourglass | Inside Plate Height (in): | 1.166 in |
| Overall Width/Pin Length (in): | 1.56 in |
General Specifications
| UPC: | 662288468387 | Weight: | 0.26 LB |
| Packaged Length: | 3.85 IN | Packaged Width: | 3.30 IN |
| Packaged Height: | 1.55 IN | HTC: | 7315.19.0000 |
| Country of Origin: | Taiwan, Republic of China |

