Morse Standard Roller Chain Cotter Pin Connecting Link - 140 C/L C/P S/F
Part #:332285
Catalog #:140 C/L C/P S/F
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Steel | Connecting Link - Slip Fit: | Cotter |
| Roller Diameter (in): | 1 in | Chain Size: | 140 |
| Pin Diameter (in): | 0.5 in | Number of Connecting Links Included: | 2 |
| Roller Width (in): | 1 in | Number of Strands/Width: | 1 |
| Chain Pitch (in): | 1.75 in | Product Type: | Roller Chain |
| Chain Type: | Standard | Chain Construction: | Cottered |
| Link Type: | Connecting Link | Plate Thickness (in): | 0.219 in |
| Overall Width/Pin Length (in): | 2.12 in | Inside Plate Height (in): | 1.634 in |
| Side Plate Configuration: | Hourglass |
General Specifications
| UPC: | 662288468400 | Weight: | 0.66 LB |
| Packaged Length: | 5.90 IN | Packaged Width: | 3.60 IN |
| Packaged Height: | 1.75 IN | HTC: | 7315.19.0000 |
| Country of Origin: | Taiwan, Republic of China |

