Morse Standard Roller Chain Cotter Pin Connecting Link - 140-2 C/L C/P S/F
Part #:332293
Catalog #:140-2 C/L C/P S/F
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Roller Diameter (in): | 1 in | Number of Connecting Links Included: | 2 |
| Roller Width (in): | 1 in | Chain Size: | 140 |
| Connecting Link - Slip Fit: | Cotter | Number of Strands/Width: | 2 |
| Material: | Steel | Pin Diameter (in): | 0.5 in |
| Chain Type: | Standard | Product Type: | Roller Chain |
| Chain Pitch (in): | 1.75 in | Chain Construction: | Cottered |
| Link Type: | Connecting Link | Side Plate Configuration: | Hourglass |
| Inside Plate Height (in): | 1.634 in | Plate Thickness (in): | 0.219 in |
| Overall Width/Pin Length (in): | 4.04 in |
General Specifications
| UPC: | 662288468486 | Weight: | 1.26 LB |
| Packaged Length: | 3.85 IN | Packaged Width: | 5.70 IN |
| Packaged Height: | 1.85 IN | HTC: | 7315.19.0000 |
| Country of Origin: | Taiwan, Republic of China |

