Morse Standard Roller Chain Cotter Pin Connecting Link - 200-2 C/L C/P S/F
Part #:332295
Catalog #:200-2 C/L C/P S/F
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Size: | 200 | Material: | Steel |
| Roller Width (in): | 1.5 in | Connecting Link - Slip Fit: | Cotter |
| Roller Diameter (in): | 1.562 in | Number of Connecting Links Included: | 1 |
| Pin Diameter (in): | 0.781 in | Number of Strands/Width: | 2 |
| Product Type: | Roller Chain | Chain Type: | Standard |
| Chain Pitch (in): | 2.5 in | Chain Construction: | Cottered |
| Link Type: | Connecting Link | Inside Plate Height (in): | 2.25 in |
| Overall Width/Pin Length (in): | 5.94 in | Side Plate Configuration: | Hourglass |
| Plate Thickness (in): | 0.312 in |
General Specifications
| UPC: | 662288468509 | Weight: | 4.10 LB |
| Packaged Length: | 9.60 IN | Packaged Width: | 4.90 IN |
| Packaged Height: | 3.80 IN | HTC: | 7315.19.0000 |
| Country of Origin: | Taiwan, Republic of China |

