Morse Standard Roller Chain Cotter Pin Connecting Link - 100-3 C/L C/P S/F
Part #:332299
Catalog #:100-3 C/L C/P S/F
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Roller Width (in): | 0.75 in | Number of Connecting Links Included: | 2 |
| Connecting Link - Slip Fit: | Cotter | Number of Strands/Width: | 3 |
| Material: | Steel | Chain Size: | 100 |
| Pin Diameter (in): | 0.375 in | Roller Diameter (in): | 0.75 in |
| Chain Type: | Standard | Chain Pitch (in): | 1.25 in |
| Product Type: | Roller Chain | Chain Construction: | Cottered |
| Link Type: | Connecting Link | Side Plate Configuration: | Hourglass |
| Inside Plate Height (in): | 1.166 in | Overall Width/Pin Length (in): | 4.37 in |
| Plate Thickness (in): | 0.156 in | Total Length (ft): | 10 ft |
General Specifications
| UPC: | 662288468547 | Weight: | 1.14 LB |
| Packaged Length: | 4.00 IN | Packaged Width: | 5.80 IN |
| Packaged Height: | 1.10 IN | HTC: | 7315.19.0000 |
| Country of Origin: | Taiwan, Republic of China |

