Morse Standard Roller Chain Cotter Pin Connecting Link - 100-4 C/L C/P S/F
Part #:332307
Catalog #:100-4 C/L C/P S/F
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Connecting Link - Slip Fit: | Cotter | Material: | Steel |
| Roller Diameter (in): | 0.75 in | Number of Connecting Links Included: | 2 |
| Roller Width (in): | 0.75 in | Pin Diameter (in): | 0.375 in |
| Chain Size: | 100 | Number of Strands/Width: | 4 |
| Chain Pitch (in): | 1.25 in | Product Type: | Roller Chain |
| Chain Type: | Standard | Chain Construction: | Cottered |
| Link Type: | Connecting Link | Inside Plate Height (in): | 1.166 in |
| Plate Thickness (in): | 0.156 in | Side Plate Configuration: | Hourglass |
| Overall Width/Pin Length (in): | 5.78 in |
General Specifications
| UPC: | 662288468622 | Weight: | 1.38 LB |
| Packaged Length: | 5.65 IN | Packaged Width: | 7.50 IN |
| Packaged Height: | 1.95 IN | HTC: | 7315.19.0000 |
| Country of Origin: | Taiwan, Republic of China |

