Morse Standard Roller Chain Cotter Pin Connecting Link - 140-5 C/L C/P S/F
Part #:332317
Catalog #:140-5 C/L C/P S/F
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pin Diameter (in): | 0.5 in | Roller Diameter (in): | 1 in |
| Material: | Steel | Connecting Link - Slip Fit: | Cotter |
| Chain Size: | 140 | Number of Strands/Width: | 5 |
| Number of Connecting Links Included: | 1 | Roller Width (in): | 1 in |
| Chain Pitch (in): | 1.75 in | Chain Type: | Standard |
| Product Type: | Roller Chain | Plate Thickness (in): | 0.219 in |
| Overall Width/Pin Length (in): | 9.81 in | Inside Plate Height (in): | 1.634 in |
| Side Plate Configuration: | Hourglass |
General Specifications
| UPC: | 662288468721 | Weight: | 3.53 LB |
| Packaged Length: | 7.15 IN | Packaged Width: | 10.80 IN |
| Packaged Height: | 1.95 IN | HTC: | 7315.19.0000 |
| Country of Origin: | Taiwan, Republic of China |

