Morse Standard Roller Chain Cotter Pin Connecting Link - 160-5 C/L C/P S/F
Part #:332318
Catalog #:160-5 C/L C/P S/F
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Size: | 160 | Roller Diameter (in): | 1.125 in |
| Number of Connecting Links Included: | 1 | Number of Strands/Width: | 5 |
| Material: | Steel | Connecting Link - Slip Fit: | Cotter |
| Pin Diameter (in): | 0.562 in | Roller Width (in): | 1.25 in |
| Chain Pitch (in): | 2 in | Product Type: | Roller Chain |
| Chain Type: | Standard | Inside Plate Height (in): | 1.866 in |
| Side Plate Configuration: | Hourglass | Overall Width/Pin Length (in): | 11.74 in |
| Plate Thickness (in): | 0.25 in |
General Specifications
| UPC: | 662288468738 | Weight: | 4.72 LB |
| Packaged Length: | 14.95 IN | Packaged Width: | 8.05 IN |
| Packaged Height: | 2.40 IN | HTC: | 7315.19.0000 |
| Country of Origin: | Taiwan, Republic of China |

