Morse Standard Roller Chain Offset Link - 41 O/L
Part #:114118
Catalog #:41 O/L
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Strands/Width: | 1 | Chain Size: | 41 |
| Material: | Steel | Roller Width (in): | 0.25 in |
| Pin Diameter (in): | 0.141 in | Roller Diameter (in): | 0.306 in |
| Product Type: | Roller Chain | Chain Pitch (in): | 0.5 in |
| Chain Type: | Standard | Link Type: | Offset Link |
| Side Plate Configuration: | Hourglass | Plate Thickness (in): | 0.05 in |
| Inside Plate Height (in): | 0.383 in | Overall Width/Pin Length (in): | 0.51 in |
General Specifications
| UPC: | 662288391029 | Weight: | 0.02 LB |
| Packaged Length: | 2.95 IN | Packaged Width: | 1.05 IN |
| Packaged Height: | 0.40 IN | HTC: | 7315.19.0000 |
| Country of Origin: | Japan |

