Morse Standard Roller Chain Offset Link - 80-5 O/L
Part #:125251
Catalog #:80-5 O/L
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Strands/Width: | 5 | Roller Diameter (in): | 0.625 in |
| Material: | Steel | Pin Diameter (in): | 0.312 in |
| Chain Size: | 80 | Roller Width (in): | 0.625 in |
| Product Type: | Roller Chain | Chain Type: | Standard |
| Chain Pitch (in): | 1 in | Overall Width/Pin Length (in): | 5.89 in |
| Inside Plate Height (in): | 0.934 in | Side Plate Configuration: | Hourglass |
| Plate Thickness (in): | 0.125 in |
General Specifications
| UPC: | 662288559207 | Weight: | 0.80 LB |
| Packaged Length: | 5.70 IN | Packaged Width: | 5.60 IN |
| Packaged Height: | 1.50 IN | HTC: | 7315.19.0000 |
| Country of Origin: | Taiwan, Republic of China |

