Morse Standard Roller Chain Offset Link - 60-4 O/L
Part #:126148
Catalog #:60-4 O/L
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Size: | 60 | Number of Strands/Width: | 4 |
| Material: | Steel | Pin Diameter (in): | 0.234 in |
| Roller Diameter (in): | 0.468 in | Roller Width (in): | 0.5 in |
| Product Type: | Roller Chain | Chain Type: | Standard |
| Chain Pitch (in): | 0.75 in | Link Type: | Offset Link |
| Inside Plate Height (in): | 0.7 in | Plate Thickness (in): | 0.094 in |
| Overall Width/Pin Length (in): | 3.69 in | Side Plate Configuration: | Hourglass |
General Specifications
| UPC: | 662288559986 | Weight: | 0.68 LB |
| Packaged Length: | 4.20 IN | Packaged Width: | 2.10 IN |
| Packaged Height: | 0.75 IN | HTC: | 7315.19.0000 |
| Country of Origin: | Taiwan, Republic of China |

