Morse Standard Roller Chain Offset Link - 60-8 O/L
Part #:126152
Catalog #:60-8 O/L
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Strands/Width: | 8 | Roller Width (in): | 0.5 in |
| Pin Diameter (in): | 0.234 in | Roller Diameter (in): | 0.468 in |
| Material: | Steel | Chain Size: | 60 |
| Chain Type: | Standard | Product Type: | Roller Chain |
| Chain Pitch (in): | 0.75 in | Link Type: | Offset Link |
| Overall Width/Pin Length (in): | 7.28 in | Plate Thickness (in): | 0.094 in |
| Inside Plate Height (in): | 0.7 in | Side Plate Configuration: | Hourglass |
General Specifications
| UPC: | 662288560012 | Weight: | 0.53 LB |
| Packaged Length: | 2.10 IN | Packaged Width: | 9.85 IN |
| Packaged Height: | 1.00 IN | HTC: | 7315.19.0000 |
| Country of Origin: | Taiwan, Republic of China |

