Morse Standard Roller Chain Offset Link - 40 O/L
Part #:127786
Catalog #:40 O/L
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Roller Diameter (in): | 0.312 in | Roller Width (in): | 0.3125 in |
| Chain Size: | 40 | Material: | Steel |
| Pin Diameter (in): | 0.156 in | Chain Pitch (in): | 1.5 in |
| Product Type: | Roller Chain | Chain Type: | Standard |
| Link Type: | Offset Link | Overall Width/Pin Length (in): | 0.63 in |
| Side Plate Configuration: | Hourglass | Inside Plate Height (in): | 0.466 in |
| Plate Thickness (in): | 0.06 in |
General Specifications
| UPC: | 662288395492 | Weight: | 0.02 LB |
| Packaged Length: | 2.35 IN | Packaged Width: | 0.95 IN |
| Packaged Height: | 0.55 IN | HTC: | 7315.19.0000 |
| Country of Origin: | Taiwan, Republic of China |

