Morse Standard Roller Chain Offset Link - 40-2 O/L
Part #:127788
Catalog #:40-2 O/L
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Roller Diameter (in): | 0.312 in | Pin Diameter (in): | 0.156 in |
| Material: | Steel | Roller Width (in): | 0.3125 in |
| Chain Size: | 40 | Chain Pitch (in): | 1.75 in |
| Product Type: | Roller Chain | Chain Type: | Standard |
| Link Type: | Offset Link | Side Plate Configuration: | Hourglass |
| Inside Plate Height (in): | 0.466 in | Plate Thickness (in): | 0.06 in |
| Overall Width/Pin Length (in): | 1.22 in |
General Specifications
| UPC: | 662288395508 | Weight: | 0.04 LB |
| Packaged Length: | 2.45 IN | Packaged Width: | 2.05 IN |
| Packaged Height: | 0.75 IN | HTC: | 7315.19.0000 |
| Country of Origin: | Taiwan, Republic of China |

