Morse Standard Roller Chain Offset Link - 50-2 O/L
Part #:127792
Catalog #:50-2 O/L
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Roller Width (in): | 0.375 in | Roller Diameter (in): | 0.4 in |
| Pin Diameter (in): | 0.2 in | Material: | Steel |
| Chain Size: | 50 | Number of Strands/Width: | 2 |
| Product Type: | Roller Chain | Chain Type: | Standard |
| Chain Pitch (in): | 0.625 in | Link Type: | Offset Link |
| Inside Plate Height (in): | 0.584 in | Overall Width/Pin Length (in): | 1.51 in |
| Side Plate Configuration: | Hourglass | Plate Thickness (in): | 0.08 in |
General Specifications
| UPC: | 662288395522 | Weight: | 0.08 LB |
| Packaged Length: | 2.15 IN | Packaged Width: | 2.25 IN |
| Packaged Height: | 1.50 IN | HTC: | 7315.19.0000 |
| Country of Origin: | Taiwan, Republic of China |

