Morse Standard Roller Chain Offset Link - 100-4 O/L
Part #:127992
Catalog #:100-4 O/L
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Roller Diameter (in): | 0.75 in | Material: | Steel |
| Number of Strands/Width: | 4 | Pin Diameter (in): | 0.375 in |
| Roller Width (in): | 0.75 in | Chain Size: | 100 |
| Chain Pitch (in): | 1.25 in | Chain Type: | Standard |
| Product Type: | Roller Chain | Link Type: | Offset Link |
| Plate Thickness (in): | 0.156 in | Overall Width/Pin Length (in): | 5.78 in |
| Inside Plate Height (in): | 1.166 in | Side Plate Configuration: | Hourglass |
General Specifications
| UPC: | 662288560777 | Weight: | 1.17 LB |
| Packaged Length: | 19.10 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 1.95 IN | HTC: | 7315.19.0000 |
| Country of Origin: | Taiwan, Republic of China |

