Morse Standard Roller Chain Offset Link - 160-3 O/L
Part #:128051
Catalog #:160-3 O/L
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Roller Diameter (in): | 1.125 in | Chain Size: | 160 |
| Material: | Steel | Roller Width (in): | 1.25 in |
| Number of Strands/Width: | 3 | Pin Diameter (in): | 0.562 in |
| Chain Type: | Standard | Chain Pitch (in): | 2 in |
| Product Type: | Roller Chain | Link Type: | Offset Link |
| Plate Thickness (in): | 0.25 in | Overall Width/Pin Length (in): | 7.13 in |
| Side Plate Configuration: | Hourglass | Inside Plate Height (in): | 1.866 in |
| Total Length (ft): | 10 ft |
General Specifications
| UPC: | 662288561040 | Weight: | 3.18 LB |
| HTC: | 7315.19.0000 | Country of Origin: | Taiwan, Republic of China |

