Morse Standard Roller Chain Offset Link - 200-2 O/L
Part #:128074
Catalog #:200-2 O/L
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Steel | Pin Diameter (in): | 0.781 in |
| Roller Width (in): | 1.5 in | Number of Strands/Width: | 2 |
| Roller Diameter (in): | 1.562 in | Chain Size: | 200 |
| Chain Pitch (in): | 2.5 in | Chain Type: | Standard |
| Product Type: | Roller Chain | Link Type: | Offset Link |
| Plate Thickness (in): | 0.312 in | Side Plate Configuration: | Hourglass |
| Overall Width/Pin Length (in): | 5.94 in | Inside Plate Height (in): | 2.25 in |
General Specifications
| UPC: | 662288561118 | Weight: | 4.82 LB |
| Packaged Length: | 9.60 IN | Packaged Width: | 5.00 IN |
| Packaged Height: | 3.50 IN | HTC: | 7315.19.0000 |
| Country of Origin: | Taiwan, Republic of China |

