Browning Standard Roller Chain Offset Link - J60 O/S C/L
Part #:1298009
Catalog #:J60 O/S C/L
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Size: | 60 | Roller Diameter (in): | 0.468 in |
| Roller Width (in): | 0.5 in | Number of Strands/Width: | 1 |
| Pin Diameter (in): | 0.234 in | Material: | Steel |
| Product Type: | Roller Chain | Chain Type: | Standard |
| Chain Pitch (in): | 0.75 in | Chain Construction: | Cottered |
| Link Type: | Offset | Inside Plate Height (in): | 0.7 in |
| Plate Thickness (in): | 0.094 in |
General Specifications
| UPC: | 662289218318 | Weight: | 0.07 LB |
| Packaged Length: | 2.20 IN | Packaged Width: | 1.95 IN |
| Packaged Height: | 1.40 IN | HTC: | 7315.19.0000 |
| Country of Origin: | Taiwan, Republic of China |

