Browning Standard Roller Chain Offset Link - J80 O/S C/L
Part #:1298017
Catalog #:J80 O/S C/L
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Strands/Width: | 1 | Roller Diameter (in): | 0.625 in |
| Roller Width (in): | 0.625 in | Material: | Steel |
| Chain Size: | 80 | Pin Diameter (in): | 0.312 in |
| Chain Type: | Standard | Chain Pitch (in): | 1 in |
| Product Type: | Roller Chain | Chain Construction: | Cottered |
| Link Type: | Offset Connecting | Inside Plate Height (in): | 0.934 in |
| Plate Thickness (in): | 0.125 in |
General Specifications
| UPC: | 662289118342 | Weight: | 0.16 LB |
| Packaged Length: | 2.20 IN | Packaged Width: | 2.55 IN |
| Packaged Height: | 1.15 IN | HTC: | 7315.19.0000 |
| Country of Origin: | Taiwan, Republic of China |

