Browning Standard Roller Chain Offset Link - J60-2 O/S C/L
Part #:1298108
Catalog #:J60-2 O/S C/L
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Size: | 60 | Pin Diameter (in): | 0.234 in |
| Number of Strands/Width: | 2 | Material: | Steel |
| Roller Width (in): | 0.5 in | Roller Diameter (in): | 0.468 in |
| Chain Pitch (in): | 0.75 in | Product Type: | Roller Chain |
| Chain Type: | Standard | Chain Construction: | Cottered |
| Link Type: | Offset Connecting | Plate Thickness (in): | 0.094 in |
| Inside Plate Height (in): | 0.7 in |
General Specifications
| UPC: | 662289298419 | Weight: | 0.56 LB |
| Packaged Length: | 2.30 IN | Packaged Width: | 2.00 IN |
| Packaged Height: | 0.85 IN | HTC: | 7315.19.0000 |
| Country of Origin: | Taiwan, Republic of China |

