Browning Standard Roller Chain Offset Link - J40-3 O/S C/L
Part #:1298173
Catalog #:J40-3 O/S C/L
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Roller Width (in): | 0.3125 in | Material: | Steel |
| Pin Diameter (in): | 0.156 in | Chain Size: | 40 |
| Number of Strands/Width: | 3 | Roller Diameter (in): | 0.312 in |
| Chain Pitch (in): | 0.5 in | Chain Type: | Standard |
| Product Type: | Roller Chain | Chain Construction: | Cottered |
| Link Type: | Offset | Inside Plate Height (in): | 0.466 in |
| Plate Thickness (in): | 0.06 in |
General Specifications
| UPC: | 662289138432 | Weight: | 0.48 LB |
| Packaged Length: | 1.35 IN | Packaged Width: | 2.15 IN |
| Packaged Height: | 0.95 IN | HTC: | 7315.19.0000 |
| Country of Origin: | Taiwan, Republic of China |

