Browning Standard Roller Chain Offset Link - J50-3 O/S C/L
Part #:1298181
Catalog #:J50-3 O/S C/L
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pin Diameter (in): | 0.2 in | Chain Size: | 50 |
| Roller Diameter (in): | 0.4 in | Roller Width (in): | 0.375 in |
| Material: | Steel | Number of Strands/Width: | 3 |
| Chain Pitch (in): | 0.625 in | Product Type: | Roller Chain |
| Chain Type: | Standard | Chain Construction: | Cottered |
| Link Type: | Offset Connecting | Plate Thickness (in): | 0.08 in |
| Inside Plate Height (in): | 0.584 in |
General Specifications
| UPC: | 662289268467 | Weight: | 0.12 LB |
| Packaged Length: | 2.50 IN | Packaged Width: | 1.25 IN |
| Packaged Height: | 0.80 IN | HTC: | 7315.19.0000 |
| Country of Origin: | Taiwan, Republic of China |

