Browning Standard Roller Chain Offset Link - J80-3 O/S C/L
Part #:1298207
Catalog #:J80-3 O/S C/L
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Roller Width (in): | 0.625 in | Chain Size: | 80 |
| Material: | Steel | Number of Strands/Width: | 3 |
| Roller Diameter (in): | 0.625 in | Pin Diameter (in): | 0.312 in |
| Product Type: | Roller Chain | Chain Pitch (in): | 1 in |
| Chain Type: | Standard | Chain Construction: | Cottered |
| Link Type: | Offset | Plate Thickness (in): | 0.125 in |
| Inside Plate Height (in): | 0.934 in |
General Specifications
| UPC: | 662289308514 | Weight: | 0.45 LB |
| HTC: | 7315.19.0000 | Country of Origin: | Taiwan, Republic of China |

