Morse Standard Roller Chain Offset Link - 25 O/L 2P
Part #:2361947
Catalog #:25 O/L 2P
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Size: | 25 | Number of Strands/Width: | 1 |
| Pin Diameter (in): | 0.0905 in | Roller Width (in): | 0.125 in |
| Roller Diameter (in): | 0.13 in | Material: | Steel |
| Chain Pitch (in): | 0.25 in | Chain Type: | Standard |
| Product Type: | Roller Chain | Link Type: | Offset Link |
| Side Plate Configuration: | Hourglass | Overall Width/Pin Length (in): | 0.31 in |
| Inside Plate Height (in): | 0.234 in | Plate Thickness (in): | 0.03 in |
General Specifications
| UPC: | 662460388823 | Weight: | 0.01 LB |
| Packaged Length: | 3.00 IN | Packaged Width: | 0.95 IN |
| Packaged Height: | 0.35 IN | HTC: | 7315.19.0000 |
| Country of Origin: | Japan |

