Morse Standard Roller Chain Offset Link - 40-3 O/L
Part #:322435
Catalog #:40-3 O/L
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Steel | Pin Diameter (in): | 0.156 in |
| Chain Size: | 40 | Roller Diameter (in): | 0.312 in |
| Roller Width (in): | 0.3125 in | Number of Connecting Links Included: | 5 |
| Number of Strands/Width: | 3 | Chain Pitch (in): | 0.5 in |
| Product Type: | Roller Chain | Chain Type: | Standard |
| Link Type: | Offset Link | Inside Plate Height (in): | 0.466 in |
| Plate Thickness (in): | 0.06 in | Overall Width/Pin Length (in): | 1.78 in |
| Side Plate Configuration: | Hourglass |
General Specifications
| UPC: | 662288456186 | Weight: | 0.48 LB |
| Packaged Length: | 2.45 IN | Packaged Width: | 1.05 IN |
| Packaged Height: | 0.75 IN | HTC: | 7315.19.0000 |
| Country of Origin: | Taiwan, Republic of China |

