Morse Standard Roller Chain Offset Link - 60-3 O/L
Part #:322437
Catalog #:60-3 O/L
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Strands/Width: | 3 | Roller Diameter (in): | 0.468 in |
| Pin Diameter (in): | 0.234 in | Material: | Steel |
| Roller Width (in): | 0.5 in | Chain Size: | 60 |
| Product Type: | Roller Chain | Chain Pitch (in): | 0.75 in |
| Chain Type: | Standard | Link Type: | Offset Link |
| Side Plate Configuration: | Hourglass | Overall Width/Pin Length (in): | 2.79 in |
| Plate Thickness (in): | 0.094 in | Inside Plate Height (in): | 0.7 in |
General Specifications
| UPC: | 662288456209 | Weight: | 0.19 LB |
| HTC: | 7315.19.0000 | Country of Origin: | Taiwan, Republic of China |

