Morse Standard Roller Chain Offset Link - 80-3 O/L
Part #:322438
Catalog #:80-3 O/L
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Steel | Roller Width (in): | 0.625 in |
| Pin Diameter (in): | 0.312 in | Chain Size: | 80 |
| Number of Strands/Width: | 3 | Roller Diameter (in): | 0.625 in |
| Product Type: | Roller Chain | Chain Pitch (in): | 1 in |
| Chain Type: | Standard | Link Type: | Offset Link |
| Overall Width/Pin Length (in): | 3.59 in | Plate Thickness (in): | 0.125 in |
| Side Plate Configuration: | Hourglass | Inside Plate Height (in): | 0.934 in |
General Specifications
| UPC: | 662288456216 | Weight: | 0.87 LB |
| Packaged Length: | 2.65 IN | Packaged Width: | 6.05 IN |
| Packaged Height: | 1.25 IN | HTC: | 7315.19.0000 |
| Country of Origin: | Taiwan, Republic of China |

