Morse Standard Roller Chain Offset Link - 120-2 O/L
Part #:322442
Catalog #:120-2 O/L
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Steel | Number of Strands/Width: | 2 |
| Roller Diameter (in): | 0.875 in | Chain Size: | 120 |
| Pin Diameter (in): | 0.437 in | Roller Width (in): | 1 in |
| Product Type: | Roller Chain | Chain Pitch (in): | 1.5 in |
| Chain Type: | Standard | Link Type: | Offset Link |
| Plate Thickness (in): | 0.187 in | Overall Width/Pin Length (in): | 3.75 in |
| Inside Plate Height (in): | 1.4 in | Side Plate Configuration: | Hourglass |
General Specifications
| UPC: | 662288456254 | Weight: | 1.42 LB |
| Packaged Length: | 3.80 IN | Packaged Width: | 5.00 IN |
| Packaged Height: | 1.75 IN | HTC: | 7315.19.0000 |
| Country of Origin: | Taiwan, Republic of China |

