Morse Standard Roller Chain Offset Link - 140-2 O/L
Part #:322443
Catalog #:140-2 O/L
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Size: | 140 | Roller Diameter (in): | 1 in |
| Material: | Steel | Roller Width (in): | 1 in |
| Pin Diameter (in): | 0.5 in | Number of Strands/Width: | 2 |
| Chain Pitch (in): | 1.75 in | Product Type: | Roller Chain |
| Chain Type: | Standard | Link Type: | Offset Link |
| Side Plate Configuration: | Hourglass | Inside Plate Height (in): | 1.634 in |
| Plate Thickness (in): | 0.219 in | Overall Width/Pin Length (in): | 4.04 in |
General Specifications
| UPC: | 662288456261 | Weight: | 1.96 LB |
| Packaged Length: | 5.10 IN | Packaged Width: | 5.10 IN |
| Packaged Height: | 2.05 IN | HTC: | 7315.19.0000 |
| Country of Origin: | Taiwan, Republic of China |

