Morse Standard Roller Chain Offset Link - 140-6 O/L
Part #:323271
Catalog #:140-6 O/L
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Steel | Pin Diameter (in): | 0.5 in |
| Roller Width (in): | 1 in | Number of Strands/Width: | 6 |
| Roller Diameter (in): | 1 in | Chain Size: | 140 |
| Chain Pitch (in): | 1.75 in | Product Type: | Roller Chain |
| Chain Type: | Standard | Link Type: | Offset Link |
| Overall Width/Pin Length (in): | 11.74 in | Plate Thickness (in): | 0.219 in |
| Inside Plate Height (in): | 1.634 in | Side Plate Configuration: | Hourglass |
General Specifications
| UPC: | 662288565123 | Weight: | 4.61 LB |
| Packaged Length: | 4.80 IN | Packaged Width: | 15.45 IN |
| Packaged Height: | 2.30 IN | HTC: | 7315.19.0000 |
| Country of Origin: | Taiwan, Republic of China |

