Morse Standard Roller Chain Roller Link - 40 R/L
Part #:127817
Catalog #:40 R/L
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Steel | Number of Strands/Width: | 1 |
| Roller Diameter (in): | 0.312 in | Pin Diameter (in): | 0.156 in |
| Roller Width (in): | 0.3125 in | Chain Size: | 40 |
| Product Type: | Roller Chain | Chain Type: | Standard |
| Chain Pitch (in): | 0.5 in | Link Type: | Roller Link |
| Inside Plate Height (in): | 0.466 in | Plate Thickness (in): | 0.06 in |
| Side Plate Configuration: | Hourglass | Overall Width/Pin Length (in): | 0.63 in |
General Specifications
| UPC: | 662288395614 | Weight: | 0.03 LB |
| Packaged Length: | 3.13 IN | Packaged Width: | 2.25 IN |
| Packaged Height: | 3.50 IN | HTC: | 7315.19.0000 |
| Country of Origin: | Taiwan, Republic of China |

