Morse Standard Roller Chain Roller Link - 160 R/L
Part #:127831
Catalog #:160 R/L
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Strands/Width: | 1 | Roller Diameter (in): | 1.125 in |
| Roller Width (in): | 1.25 in | Material: | Steel |
| Pin Diameter (in): | 0.562 in | Chain Size: | 160 |
| Chain Pitch (in): | 2 in | Chain Type: | Standard |
| Product Type: | Roller Chain | Link Type: | Roller Link |
| Overall Width/Pin Length (in): | 2.52 in | Plate Thickness (in): | 0.25 in |
| Side Plate Configuration: | Hourglass | Inside Plate Height (in): | 1.866 in |
General Specifications
| UPC: | 662288395683 | Weight: | 1.35 LB |
| Packaged Length: | 3.75 IN | Packaged Width: | 2.63 IN |
| Packaged Height: | 3.75 IN | HTC: | 7315.19.0000 |
| Country of Origin: | Taiwan, Republic of China |

