Morse Standard Roller Chain Spring Clip Connecting Link - 50 B1 C/L S/C S/F
Part #:126507
Catalog #:50 B1 C/L S/C S/F
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pin Diameter (in): | 0.2 in | Roller Width (in): | 0.375 in |
| Roller Diameter (in): | 0.4 in | Material: | Steel |
| Chain Size: | 60 | Chain Type: | Standard |
| Product Type: | Roller Chain | Chain Pitch (in): | 0.625 in |
General Specifications
| UPC: | 662288560210 | Weight: | 0.47 LB |
| Packaged Length: | 1.35 IN | Packaged Width: | 2.45 IN |
| Packaged Height: | 0.65 IN | HTC: | 7315.19.0000 |
| Country of Origin: | Taiwan, Republic of China |

