Morse Standard Roller Chain Spring Clip Connecting Link - 40 C/L S/C S/F
Part #:127753
Catalog #:40 C/L S/C S/F
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Steel | Number of Connecting Links Included: | 25 |
| Connecting Link - Slip Fit: | Spring Clip | Pin Diameter (in): | 0.156 in |
| Roller Width (in): | 0.3125 in | Number of Strands/Width: | 1 |
| Chain Size: | 40 | Roller Diameter (in): | 0.312 in |
| Product Type: | Roller Chain | Chain Type: | Standard |
| Chain Pitch (in): | 0.5 in | Side Plate Configuration: | Hourglass |
| Overall Width/Pin Length (in): | 0.63 in | Inside Plate Height (in): | 0.466 in |
| Plate Thickness (in): | 0.06 in |
General Specifications
| UPC: | 662288395379 | Weight: | 0.02 LB |
| Packaged Length: | 2.45 IN | Packaged Width: | 0.95 IN |
| Packaged Height: | 0.65 IN | HTC: | 7315.19.0000 |
| Country of Origin: | Taiwan, Republic of China |

