Morse Standard Roller Chain Spring Clip Connecting Link - 40-2 C/L S/C S/F
Part #:127755
Catalog #:40-2 C/L S/C S/F
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Connecting Links Included: | 10 | Pin Diameter (in): | 0.156 in |
| Roller Diameter (in): | 0.312 in | Connecting Link - Slip Fit: | Spring Clip |
| Number of Strands/Width: | 2 | Roller Width (in): | 0.3125 in |
| Material: | Steel | Chain Size: | 40 |
| Product Type: | Roller Chain | Chain Type: | Standard |
| Chain Pitch (in): | 0.5 in | Chain Construction: | Spring Clip |
| Link Type: | Connecting Link | Plate Thickness (in): | 0.06 in |
| Side Plate Configuration: | Hourglass | Inside Plate Height (in): | 0.466 in |
| Overall Width/Pin Length (in): | 1.22 in |
General Specifications
| UPC: | 662288395386 | Weight: | 0.04 LB |
| Packaged Length: | 1.05 IN | Packaged Width: | 2.45 IN |
| Packaged Height: | 0.45 IN | HTC: | 7315.19.0000 |
| Country of Origin: | Taiwan, Republic of China |

