Morse Standard Roller Chain Spring Clip Connecting Link - 50 C/L S/C S/F
Part #:127757
Catalog #:50 C/L S/C S/F
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Connecting Links Included: | 25 | Number of Strands/Width: | 1 |
| Pin Diameter (in): | 0.2 in | Material: | Steel |
| Connecting Link - Slip Fit: | Spring Clip | Roller Diameter (in): | 0.4 in |
| Roller Width (in): | 0.375 in | Chain Size: | 50 |
| Chain Pitch (in): | 0.625 in | Product Type: | Roller Chain |
| Chain Type: | Standard | Chain Construction: | Spring Clip |
| Link Type: | Connecting Link | Side Plate Configuration: | Hourglass |
| Plate Thickness (in): | 0.08 in | Overall Width/Pin Length (in): | 0.79 in |
| Inside Plate Height (in): | 0.584 in | Total Length (ft): | 10 ft |
General Specifications
| UPC: | 662288395393 | Weight: | 0.04 LB |
| Packaged Length: | 2.35 IN | Packaged Width: | 1.45 IN |
| Packaged Height: | 0.65 IN | HTC: | 7315.19.0000 |
| Country of Origin: | Taiwan, Republic of China |

