Browning Standard Roller Chain Spring Clip Connecting Link - J40 S/C C/L
Part #:1297589
Catalog #:J40 S/C C/L
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Size: | 40 | Material: | Steel |
| Pin Diameter (in): | 0.156 in | Number of Strands/Width: | 1 |
| Roller Width (in): | 0.3125 in | Connecting Link - Slip Fit: | Spring Clip |
| Roller Diameter (in): | 0.312 in | Chain Pitch (in): | 0.5 in |
| Chain Type: | Standard | Product Type: | Roller Chain |
| Chain Construction: | Spring Clip | Link Type: | Connecting |
| Plate Thickness (in): | 0.06 in | Inside Plate Height (in): | 0.466 in |
General Specifications
| UPC: | 662289297733 | Weight: | 0.02 LB |
| Packaged Length: | 2.10 IN | Packaged Width: | 2.25 IN |
| Packaged Height: | 0.45 IN | HTC: | 7315.19.0000 |
| Country of Origin: | Thailand |

