Browning Standard Roller Chain Spring Clip Connecting Link - J60-3 S/C C/L
Part #:1297811
Catalog #:J60-3 S/C C/L
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Steel | Roller Diameter (in): | 0.468 in |
| Pin Diameter (in): | 0.234 in | Chain Size: | 60 |
| Roller Width (in): | 0.5 in | Number of Strands/Width: | 3 |
| Chain Type: | Standard | Chain Pitch (in): | 0.75 in |
| Product Type: | Roller Chain | Chain Construction: | Spring Clip |
| Link Type: | Connecting | Plate Thickness (in): | 0.094 in |
| Inside Plate Height (in): | 0.7 in |
General Specifications
| UPC: | 662289278015 | Weight: | 0.58 LB |
| Packaged Length: | 2.40 IN | Packaged Width: | 2.85 IN |
| Packaged Height: | 0.65 IN | HTC: | 7315.19.0000 |
| Country of Origin: | Thailand |

