Morse Standard Roller Chain Spring Clip Connecting Link - 35-3 C/L S/C S/F
Part #:322423
Catalog #:35-3 C/L S/C S/F
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Strands/Width: | 3 | Roller Diameter (in): | 0.2 in |
| Material: | Steel | Pin Diameter (in): | 0.141 in |
| Chain Size: | 35 | Roller Width (in): | 0.1875 in |
| Connecting Link - Slip Fit: | Spring Clip | Number of Connecting Links Included: | 5 |
| Product Type: | Roller Chain | Chain Pitch (in): | 0.375 in |
| Chain Type: | Standard | Chain Construction: | Spring Clip |
| Link Type: | Connecting Link | Plate Thickness (in): | 0.05 in |
| Overall Width/Pin Length (in): | 1.27 in | Side Plate Configuration: | Hourglass |
| Inside Plate Height (in): | 0.35 in |
General Specifications
| UPC: | 662288456063 | Weight: | 0.03 LB |
| Packaged Length: | 1.25 IN | Packaged Width: | 2.90 IN |
| Packaged Height: | 0.30 IN | HTC: | 7315.19.0000 |
| Country of Origin: | Japan |

