Rex 30-GC5040-02 Idlers - 30-GC5040-02
Part #:10514005
Catalog #:30-GC5040-02
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Classic C Return & Flat Steel Roll | Roll Diameter (in): | 5 in |
| Material: | Steel | Bolting Width (in): | 39 in |
| CEMA Rating: | C | Roller Length (in): | 33 in |
| Bolting Length (in): | 5 in | Type of Bearing: | Roller |
General Specifications
| UPC: | 793699291506 | Weight: | 39.24 LB |
| HTC: | 8483509080 | Country of Origin: | Mexico |

