RexPro Engineered Steel Chain | Regal Rexnord
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
  2. Regal Rexnord Products
  3. Industrial Chain
  4. Engineered Steel Chain
  5. RexPro Engineered Steel Chain
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
RexPro-Rexnord-com-Hero-Banner

RexPro Engineered Steel Chain

SAFER, FASTER, EASIER CONNECTIONS

Regal Rexnord has launched a new patented engineered steel chain for bucket elevators under its trusted Rex™ brand: RexPro™ Engineered Steel Chain. The exclusive field connection is safer and requires a readily available tool—an impact driver.

RexPro Chain needs as few as two workers to assemble, uses a common tool, and can be connected in half the time or less compared to manufacturer approved methods.

Most importantly, the quicker and easier method can also reduce safety risks. The installation crew can spend less time in potentially hazardous conditions, including less time in-elevator with drop risks, dust, etc., and it eliminates the need for heavy tools and non-recommended installation methods.

RexPro™ Engineered Steel Chain is the Safer + Faster + Easier solution for installing bucket elevator chain.






Engineered for Strength & Durability

  • Maximize Throughput & Uptime
  • Minimize Safety Risks During Maintenance
  • Optimize Performance
helmet-icon

Safer

  • Easy-to-use installation tool
  • Less exposure to safety risks
stopwatch_icon

Faster

  • 1/2 to 1/3 the install time of a pin pusher
drill-icon

Easier

  • Only requires a 25lb. tool
  • Intuitive install
 
RexPro Engineered Steel Chain 3D Rendering

Loaded Components

Loaded components are through hardened to maximize strength

Connection Joint

RexPro connection chain joint has the same load carrying capacity & wear characteristics of the chain

Distributes Load Evenly

Fit of pins and bushings distribute load evenly in sidebars

Wear Resistant

Case induction hardened pins and deep case carburized bushing resist wear

Intuitive Field Connections

Intuitive field connections executed quickly

Field Connections

Field connections completed with standard tools (impact driver)

"There's a lot of advantages to the RexPro chain, no doubt. I think one of the biggest ones is safety."

~ Project Manager, Cement Manufacturer

Download Solution Story



RexPro-Industries-Served-Gears

INDUSTRIES SERVED

  • Cement & Agg
  • Fertilizer
  • Asphalt
  • Mining
  • Pulp & Paper
Compatible Bucket Elevators image

COMPATIBLE BUCKET ELEVATORS

  • Centrifugal Discharge:
    • Mill-Duty
    • High Performance Gravity Discharge
    • Hi-Load
    • Super Capacity
  • Continuous Discharge:
    • Industrial Duty
Regal Rexnord Industrial Chains

REGAL REXNORD INDUSTRIAL CHAINS

  • Engineered Steel
  • Welded
  • Roller
  • Leaf

Talk to Our Sales Team

We're here to help. Our team of experts is ready to help energy-efficiently power your business.